??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-VS-LR085
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-LR085
VERF
Availability
no more available
BC
Order code
BAE00AP
TC
Product identifier
BAE LX-VS-LR085
PX
Product view
46094_02
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.150 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, Version = Strip light, Dimension = 13 x 113.5 x 18 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 200 mA, 375 mA (Boost mode), Operating mode = Normal, Boost, Digital inputs = Trigger, Material = Aluminum anodized, black Glass, Illumination area = 80 x 10 mm, Light type = LED, red light, Wave length = 617 nm, Ambient temperature = -10...55 °C, Approval/Conformity = CE, WEEE, IP rating = IP54
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.